IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3999 | Demoboard DC2049A

LT3999EMSE Low Noise Isolated Power Supply

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage10-15.5 V
Output 112 V / 0.2 A
Output 2-12 V / 0.2 A

Description

The DC2049A demonstrates how a power supply regulatestwo output voltage by using the LT®3999 and low dropout(LDO) regulators.The LT3999 is a monolithic push-pull DC/DC driver whichfeatures wide input range and small external passivecomponents.The LT3999 has duty circle control for ΔVIN compensation,which allows for a wide input voltage range and lowLDO losses.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.5 A
Type of InsulationReinforced 
Switching Frequency 250 - 550
Voltage-µSecond10 Vµs
Turns Ratio1:2 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 10 - 15 V (DC), 12 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 15 V (DC)
Output Voltage 112 V (DC)
Output Current 10.5 A
Type of InsulationFunctional 
Switching Frequency 1000 - 1500
Voltage-µSecond68 Vµs
Turns Ratio1:2 
Inductance160 µH
Insulation Test Voltage1000 V (RMS)
Length9.78 mm
Width9.14 mm
Height10.54 mm
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Length6 mm
–
–
MountTHT 
Pins3 
TypeStraight 
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability