IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3999 | Demoboard ADSKPMB10-EV-FMCZ

Single-Channel, Fully Isolated, Low Latency Data Acquisition System (DAQ)

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3 V
Output 14 V

Description

The ADSKPMB10-EV-FMCZ signal chain kit is a two-board solution, which consists of a Precision Medium Bandwidth Data Acquisition Solution on a PMOD form factor and a Fully Isolated PMOD-to-FMC interposer board.The Precision Medium Bandwidth Data Acquisition Solution features a discrete programmable gain instrumentation amplifier (PGIA) that was built using a 30V, High Speed, Low Noise, Low Bias Current, JFET Operational Amplifier, the ADA4627-1, a Precision Quad Matched Resistor Network, the LT5400, a Low Capacitance, 4-Channel, ±15 V/+12 V iCMOS™ Multiplexer, the ADG1209 and the internal Fully Differential Amplifier (FDA) ADC driver of the ADAQ4003. The PGIA in thru front-end offers high input impedance that allows direct interface with a variety of sensors. A programmable gain is often needed to adapt the circuit to different input signal amplitudes—unipolar or bipolar and single-ended or differential with varying common-mode voltages. The PGIA works with the ADAQ4003, an 18-Bit, 2 MSPS, µModule® Data Acquisition Solution.The Fully Isolated PMOD-to-FMC interposer board was designed using a Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control, the LT3999, a Robust 3.0kVrms Digital Isolators w/ Fail-Safe for the SPI lines and PGIA gain control pins, the ADuM152N and the ADuM120N, and a Low noise and ultra-low noise LDO regulators the ADP7105 and the ADP150N respectively.

Features

  • Fully Isolated PMOD-to-FMC interposer board
  • Software programmable bipolar input ranges (±1.1 V to ±11.0 V)
  • Allows single-ended and differential signals
  • GΩ input impedance allows direct interface with sensors
  • On-board 5 V reference and buffer
  • Complete power management solution
  • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
  • PC software for control and data analysis of time and frequency domain

Typical applications

  • Multiple Output Supplies, Distributed Power, Low Noise Isolated Supplies, Positive-to-Negative Supplies
  • Noise Immunity in Data Acquisition, RS232 and RS485
  • Medical Instrument and Safety

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 4.5 - 5.5 V (DC), 5 V

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationFunctional 
Switching Frequency 400 - 700
Voltage-µSecond8.6 Vµs
Turns Ratio1:1.1 
Inductance72 µH
Insulation Test Voltage2500 V (AC)
Length8.3 mm
Width12.6 mm
Height4.1 mm
MountSMT 
–Check availability