IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3964 | Demoboard EVAL-LT3964-1

36V Synchronous Dual LED Driver with I2C

Overview

TopologyBuck Converter
Input voltage9-36 V
Output 17.7 V / 1 A

Description

The EVAL-LT3964-1-AZ evaluation circuit is a 36V synchronous dual Light-emitting diode (LED) driver with I2C featuring the LT3964-1. It drives two channels of LEDs at 1A when VIN is between 9V and 36V. EVAL-LT3964-1-AZ runs at 2MHz switching frequency. Its two channels can drive separate LED strings, which can have different currents, voltages, or dimming ratios. It can be controlled with I2C communications, or it can be run in non-I2C mode with proper ADDR pin settings. It is protected against both open and short LED conditions and reports the faults. In I2C mode, faults can be enabled or disabled. Up to 8 different EVAL-LT3964-1-AZ can be placed on the same I2C bus with unique addresses. A serial interface is available when connected to a DC2026C Linduino® One demo circuit.The LT3964-1 has an input voltage range from 4V to 36V. It has two independent 1.8A, 40V bucks with internal, synchronous 40V switches for high efficiency and small size. It has an adjustable switching frequency between 200kHz and 2MHz. It can be synchronized to an external source or programmed with a clock output (CLKOUT). The PWMTG high-side PWM MOSFET drivers assist with short-circuit protection and versatility. Although the evaluation circuit is optimized for just two LEDs per channel, it can be altered to be buck regulators with as high as 33V of LEDs if VIN is high enough and circuit components are changed appropriately.

Features

  • Wide Input Voltage Range: 4V to 36V
  • Two Independent 1.6A/40V Synchronous Bucks
  • I2C Interface for Internal True Color PWM™ Dimming (8192:1), Analog Dimming and Fault Reporting
  • 1000:1 External True Color PWM Dimming and 10:1 External Analog Dimming
  • PMOS Switch Driver for PWM and Output Disconnect
  • ±3% Constant Current Regulation
  • Adjustable Frequency: 200kHz to 2MHz
  • Frequency Synchronization with Clock Output
  • Programmable OPENLED Protection with Reporting
  • Short-Circuit Protection with Reporting
  • Programmable Undervoltage Lockout with Hysteresis
  • Internal Compensation
  • 9 Unique Device Addresses for I2C
  • Available in 5mm × 6mm 36-Lead QFN Package

Typical applications

  • Medical Lighting
  • Industrial Lighting, Constant-Current, Constant-Voltage Source
  • Automotive Lighting
  • General Purpose

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 2.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current2.2 A
Saturation Current @ 30%3.55 A
DC Resistance147 mΩ
Self Resonant Frequency60 MHz
Operating Voltage80 V
MountSMT 
Length2.5 mm
Check availability
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 2.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current2.4 A
Saturation Current @ 30%5.15 A
DC Resistance137 mΩ
Self Resonant Frequency30 MHz
Operating Voltage80 V
MountSMT 
Length3 mm
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountV-Chip SMT 
Capacitance33 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current190 mA
Impedance710 mΩ
Leakage Current16.5 µA
Dissipation Factor12 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
Check availability