IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3952

LT3952 - 60V LED Driver with 4A Switch Current

Overview

TopologySEPIC Buck-Boost Topology
Input voltage5-35 V
Switching frequency200-3000 kHz
Output 117 V / 0.4 A

Description

The LT®3952 is a current mode step-up DC/DC converter with an internal, 60V, 80mΩ DMOS power switch. The LT3952 is specifically designed to drive high power LEDs in multiple configurations. It combines input and output current regulation loops with output voltage regulation to operate as a flexible current/voltage source.

Programmable switching frequency with optional spreadspectrum modulation provides EMI reduction, while still allowing optimization of the external components for efficiency or component size. The LED current is programmable with an external sense resistor, and can be adjusted from zero to full scale with a voltage at the CTRL pin. The external PWM input provides LED ON/OFF control and 4000:1 dimming ratio, and an internal PWM generator delivers the efficiency of PWM dimming to standalone or I/O limited applications. The LT3952 is available in the thermally enhanced 28-lead TSSOP package.

Features

  • 4000:1 True Color PWM™ Dimming
  • 4A, 60V Internal DMOS Switch
  • Wide Input Voltage Range: 3V to 42V
  • 0V to 60V Output Current Regulation with Monitor
  • PMOS Switch Driver for PWM and Output Disconnect
  • LED Short-Circuit Protection and SHORTLED Flag
  • Internal Spread Spectrum Frequency Modulation
  • Constant-Current and Constant-Voltage Regulation
  • Input Current Limit and Monitor
  • Adjustable Frequency: 200kHz to 3MHz,Synchronizable to an External Clock
  • 10:1 Analog Dimming
  • Programmable Open-LED Protection with OPENLED Flag
  • Programmable VIN Undervoltage and Overvoltage Lockout
  • Available in a 28-Lead TSSOP Package

Typical applications

  • Display Backlighting
  • Automotive and Avionic Lighting
  • Accurate Current-Limited Voltage Regulators

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DD SMT Shielded Coupled Inductor, 10 µH, 10 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 210 µH
Rated Current3.28 A
Rated Current 23.28 A
Saturation Current5.25 A
DC Resistance 10.038 Ω
DC Resistance 20.038 Ω
DC Resistance 10.044 Ω
DC Resistance 20.044 Ω
Self Resonant Frequency24 MHz
TypeStraight 
Check availability