IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3922-1

36V, 2.3A Synchronous Step-Up LED Driver with 25,000:1 PWM Dimming

Overview

TopologyBoost Converter
Input voltage5 V
Switching frequency200-2000 kHz
Output 112 V / 0.5 A

Description

The LTR3922-1 is a monolithic, synchronous, step-up DC/DC converter that utilizes fixed-frequency, peak current control and provides PWM dimming for a string of LEDs. The LED current is programmed by an analog voltage or the duty cycle of pulses at the CTRL pin. The LT3922-1 will maintain ±2% current regulation through an external sense resistor over a wide range of output voltages.The switching frequency is programmable from 200kHz to 2MHz by an external resistor at the RT pin or by an external clock applied at the SYNC/SPRD pin. With the optional spread spectrum frequency modulation enabled, the frequency varies from 100% to 125% to reduce EMI. The LT3922-1 also includes a driver for an external high side PMOS for PWM dimming and an internal PWM signal generator for analog control of PWM dimming. When an external signal is available, the LT3922-1 can perform 25,000:1 PWM dimming with 100Hz PWM pulses.Additional features include an accurate external reference voltage for use with the CTRL and PWM pins, an LED current monitor, an accurate EN/UVLO pin threshold, open-drain fault reporting for open-circuit and short-circuit load conditions, and thermal shutdown.

Features

  • ±2% LED Current Regulation
  • ±2% Output Voltage Regulation
  • 25,000:1 PWM Dimming at 100Hz
  • 128:1 Internal PWM Dimming
  • Spread Spectrum Frequency Modulation
  • Silent Switcher® Architecture for Low EMI
  • Operates in Boost, Buck Mode and Buck-Boost Mode
  • 2.8V to 36V Input Voltage Range
  • Up to 34V LED String Voltage
  • 2.3A, 40V Internal Switches
  • 200kHz to 2MHz Switching Frequency with SYNC
  • Analog or Duty Cycle LED Current Control
  • Open/Short LED Protection and Fault Indication
  • Thermally Enhanced 28-Lead (4mm × 5mm) QFN

Typical applications

  • Machine Vision
  • Automotive and Industrial Lighting

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current6 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%4.7 A
DC Resistance24.5 mΩ
Self Resonant Frequency57 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability