IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3799-1 franjic rev | Demoboard DC1816A

LT3799-1 Offline Isolated Flyback LED Driver with PFC

Overview

TopologyFlyback Converter
Input voltage90-305 V
Output 136 V / 3 A
IC revisionB

Description

Demonstration circuit 1816A is an off-line isolated flyback LED driver featuring LT®3799-1. The demo board provides a single constant current output of 3A over an LED string voltage from 22V to 38V. It is optimized to operate over a wide AC input voltage range (90VAC to 305VAC, 47Hzto 63Hz). LED current typically stays within ±5% over the whole input voltage range. It provides a high power factor (>0.9) enabling a single design to be used worldwide. It is also designed to comply with the IEC 61000-3-2 ClassC harmonics standard and the EN55015B conducted EMI standard.

The LT3799-1 controls an isolated flyback converter in boundary mode. Its novel current sensing scheme delivers a well-regulated output current to the secondary side without using an opto-coupler. Open- and shorted-LEDprotection ensures long term reliability.

The LT3799-1 is available in a low profile, thermallyenhanced 16-lead MSOP package.

The LT3799-1 data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 1816A.

Features

Remarks:L1=10mH L2=10mH L3=150uHAnd Transformer T1 UsedRefer page no.7

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Size
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLLT Offline Flyback Transformers, 85 - 265 V (AC), 36 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 136 V
Output Current 13 A
Auxiliary Voltage25 V
DC Resistance 10.135 Ω
DC Resistance 20.027 Ω
DC Resistance 30.055 Ω
Switching Frequency 75
Turns Ratio4:1:0.67 
Saturation Current7.4 A
Insulation Test Voltage4500 V (AC)
Length39.6 mm
Width43.18 mm
Height30.48 mm
MountTHT 
SizeETD34 
Inductance180 µH
Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length16.5 mm
Width10.7 mm
MountTHT 
Inductance150 µH
Rated Current2.5 A
DC Resistance0.1 Ω
Check availability