IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3797

Triple Output LED Driver Controller

Overview

TopologyBuck-Boost Converter
Input voltage9-40 V
Switching frequency100-1000 kHz
Output 135 V / 1 A

Description

The LT®3797 is a triple output DC/DC controller designed to drive three strings of LEDs. The fixed frequency, current mode architecture results in stable operation over a wide range of supply and output voltages. The LT3797 includes an integrated DC/DC converter to produce a regulated 7.5V supply for the N-channel MOSFET gate drivers of the three channels. This high efficiency converter enables the part to operate from a wide input voltage range from 2.5V to 40V.

The LT3797 is designed so that each converter can use the most suitable configuration to drive its LED load, whether step-up, step-down or a combination. Two key features enable this flexibility: first the LT3797 can sense output current at the high side of the LED string; and second, the voltage feedback pin, FBH, is referred to the ISP current sensing input. The CTRL inputs provide output current analog dimming capability. The TG drivers level shift the PWM signals to drive the gates of external LED-disconnect P-channel MOSFETs, allowing high PWM dimming range, and providing LED overcurrent protection and short-circuit protected boost capability.

Features

  • Three Independent LED Driver Channels
  • Wide Input Voltage Range: 2.5V to 40V
  • VIN Transient Ride-Through Up to 60V
  • Rail-to-Rail LED Current Sense: 0V to 100V
  • 3000:1 PWM Dimming
  • TG Drivers for PMOS LED Disconnection
  • Operates in Boost, Buck Mode, Buck-Boost Mode, SEPIC or Flyback Topology
  • Open-LED Protection
  • Short-Circuit Protected Boost Capable
  • Fault Flags for Independent Channels
  • Programmable VIN Undervoltage and Overvoltage Lockout
  • Adjustable Switching Frequency: 100kHz to 1MHz
  • Synchronizeable to an External Clock
  • CTRL Pins Provide Analog Dimming
  • Programmable Soft-Start
  • 52-Lead QFN Package

Remerks

L1-L2=33uH,L3=5.6uH,L4=47uH are used

Typical applications

  • Automotive and Industrial Lighting
  • Billboards and Large Displays
  • RGB Lighting

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 5.6 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
–
–
Self Resonant Frequency26 MHz
MountSMT 
Performance Rated Current27.1 A
Saturation Current @ 10%26 A
Saturation Current @ 30%29 A
DC Resistance2.82 mΩ
MaterialMnZn 
Packaging Unit150 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 33 µH, 1.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current1.9 A
Saturation Current1.5 A
Self Resonant Frequency12 MHz
MountSMT 
–
–
–
–
–
Packaging Unit300 
–Check availability