IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADuM4177 | Demoboard EVAL-ADuM4177EBZ

40 A Source and 30 A Sink, SiC Isolated Gate Driver with Slew-Rate Control and BISTs

Overview

TopologyOther Topology

Description

The EVAL-ADuM4177EBZ evaluation board shows the advanced features of the ADuM4177 while maintaining flexibility in a testing environment. The EVAL ADuM4177EBZ evaluation board layout delivers a circuit that is easy to control through jumper pins andwith access to all of the pins through headers and input and output connectors. A more optimized layout is possible that increases the performance of the system.

Features

  • 40 A (source), 30 A (sink) peak drive output capability
  • Output power device resistance: 0.38 Ω per MOSFET
  • Test infrastructure for
  • SPI communication
  • Slew-rate control
  • Desaturation detection
  • Miller drive
  • Active short-circuit
  • Temperature sensing
  • Fault reporting
  • Multiple dummy loads

Typical applications

  • Electric vehicles (EV) and hybrid electric vehicles (HEV) traction inverters
  • SiC, MOSFET, IGBT gate drivers, Industrial inverters , Power factor correctors
  • Switching power supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 1, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins1 
–
–
–
TypeStraight 
–
MountTHT 
Length2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular, 3, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
MountTHT 
Length15 mm
Rated Current10 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
–Check availability