IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADR1001 | Demoboard EVAL-ADR1001

Evaluation Board for the ADR1001 Ultrastable, Buried Zener, Voltage Reference in 20-Terminal LCC

Overview

TopologyOther Topology
Input voltage5 V
Output 15 V

Description

The ADR1001E-EBZ allows the evaluation of the ADR1001, an ultrastable 6.6 V shunt voltage reference with a resistor divider in a 20-terminal LCC package.Isolated power means that the reference output is effectively floated, removing possible ground loops. The isolation is bridged only by a 1 MΩ resistor. Power can be supplied via a USB-C cable, or 5 V can be applied to VUSB, or power can be back driven onto the regulator outputs at VPRE or V+. The ultrastable 6.6 V output is divided down to a precision trimmed 5 V, which is routed to both banana jacks and an edge mounted SMA connector.

Features

  • Easy to Carry and Power Up "Pocket Calibrator" Style
  • Edge mounted SMA connector
  • Simple connection to test equipment and other circuits
  • RoHS compliant

Typical applications

  • Benchtop digital multimeters, Automated test equipment (ATE), Precision data acquisition systems (DAS), Stationary high-precision measurement devices

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]700 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability