IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL76030 | Demoboard ADIPOWERESSENTKIT

ADI Balanced Solutions Essentials Kit for the ADPL76030/ADPL26001 / ADPL13602 / ADPL54203 / ADPL20502 / ADPL62933 / ADPL62935 / ADPL63164

Overview

TopologyBuck-Boost Converter
Input voltage4-55 V
Output 112 V / 5 A

Description

The ADI Balanced Solutions Essentials Kit delivers products on ready-to-use boards for immediate testing and prototyping. The Balanced Solutions Essentials Kit features products from the Buck, Boost, Buck-Boost, Flyback, and High-Performance Supervisor product lines.The ADPL76030 is featured in the ADI Balanced Solutions Essentials Kit, ADIPOWERESSENTKIT#. This small board provides a quick examination and evaluation of the ADPL76030, a 55V, 1.4MHz synchronous 4-switch buck-boost controller with spread spectrum.

Features

Enables Immediate Testing of Eight Different Power Solutions and SupervisorsIncludes Buck and Boost Converters, Buck/Boost Converter, No-Opto Isolated Flyback, and High-Performance SupervisorsBoards Designed with Through Holes for Prototyping on breadboards and existing circuits, as well as bench top testing

Typical applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 8.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current8.6 A
Saturation Current @ 10%7.4 A
Saturation Current @ 30%14.2 A
DC Resistance14 mΩ
Self Resonant Frequency60 MHz
MountSMT 
–Check availability