IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices ADPL63164 | Demoboard ADIPOWERESSENTKIT

ADI Balanced Solutions Essentials Kit for the ADPL76030/ADPL26001 / ADPL13602 / ADPL54203 / ADPL20502 / ADPL62933 / ADPL62935 / ADPL63164

Overview

TopologyOther Topology
Input voltage3.3 V

Description

The ADI Balanced Solutions Essentials Kit delivers products on ready-to-use boards for immediate testing and prototyping. The Balanced Solutions Essentials Kit features products from the Buck, Boost, Buck-Boost, Flyback, and High-Performance Supervisor product lines.The ADPL63164 is featured as high-performance supervisor in the ADI Balanced Solutions Essentials Kit, ADIPOWERESSENTKIT#. This small board provides a quick examination and evaluation of the ADPL63164, microprocessor reset circuits with capacitor-adjustable reset/watchdog timeout delay.

Features

Enables Immediate Testing of Eight Different Power Solutions and SupervisorsIncludes Buck and Boost Converters, Buck/Boost Converter, No-Opto Isolated Flyback, and High-Performance SupervisorsBoards Designed with Through Holes for Prototyping on breadboards and existing circuits, as well as bench top testing

Typical applications

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Samples
WCAP-CSGP MLCCs 10 V(DC), 15 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance15 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel