Topology | Boost Converter |
Input voltage | 10-36 V |
Output 1 | 48 V / 1 A |
The ADI Balanced Solutions Essentials Kit delivers products on ready-to-use boards for immediate testing and prototyping. The Balanced Solutions Essentials Kit features products from the Buck, Boost, Buck-Boost, Flyback, and High-Performance Supervisor product lines.The ADPL76030 is featured in the ADI Balanced Solutions Essentials Kit, ADIPOWERESSENTKIT#. This small board provides a quick examination and evaluation of the ADPL76030, a 55V, 1.4MHz synchronous 4-switch buck-boost controller with spread spectrum.The ADPL26001 is featured in the ADI Balanced Solutions Essentials Kit, ADIPOWERESSENTKIT#. This small board provides a quick examination and evaluation of the ADPL26001, low-IQ boost/SEPIC/inverting converter with 1A, 60V switch.
Enables Immediate Testing of Eight Different Power Solutions and SupervisorsIncludes Buck and Boost Converters, Buck/Boost Converter, No-Opto Isolated Flyback, and High-Performance SupervisorsBoards Designed with Through Holes for Prototyping on breadboards and existing circuits, as well as bench top testing
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438335068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 6.8 | 1.75 | 3.1 | 250 | 25 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74438335068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
---|