IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADPL21504

Micropower Step-Up DC/DC Converter in a ThinSOT Package

Overview

TopologyBoost Converter
Input voltage2.5-4.2 V
Output 120 V / 0.01 A

Description

The ADPL21504 is a micropower step-up DC/DC converter in a 5-lead, low-profile (1mm) ThinSOT package. The ADPL21504 is designed for higher power systems with a 350mA current limit and an input voltage range of 1.2V to 15V. The ADPL21504 features a quiescent current of only 20μA at no load, which further reduces to 2μA (max) in shutdown. A current-limited, fixed off-time control scheme conserves operating current, resulting in high efficiency over a broad range of load currents. The 32V switch enables the generation of high-voltage outputs up to 30V in a simple boost topology, eliminating the need for costly transformers. The ADPL21504’s low off-time of 400ns permits the use of tiny, low-profile inductors and capacitors, minimizing footprint and cost in space-conscious portable applications.

Features

  • Low Quiescent Current:
  • 20μA in Active Mode;
  • <2μA in Shutdown Mode
  • Operates with a VIN as Low as 1.2V
  • Low VCESAT Switch: 270mV at 300mA
  • Uses Small Surface Mount Components
  • High Output Voltage: Up to 30V
  • Low Profile (1mm) ThinSOTTM Package

Typical applications

  • Medical Diagnostic Equipment
  • Digital Cameras
  • Battery Back up
  • Portable Electronics

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 10 µH, 1.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current1.25 A
Saturation Current @ 30%2.75 A
DC Resistance446 mΩ
Self Resonant Frequency21 MHz
Operating Voltage80 V
MountSMT 
Check availability