IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP7104 | Demoboard UG-864

24 GHz VCO and PGA with 2-Channel PA Output

Overview

TopologyOther Topology

Description

The EV-ADF5901SD2Z evaluation board allows the user to evaluate the performance of the ADF5901 24 GHz VCO and PGA with a 2-channel PA output. Figure 1 shows the EV-ADF5901SD2Z, which contains the ADF5901, the ADF4159, three high frequency, K-type SMA connectors for the local oscillator (LO) output and two transceiver (Tx) outputs, two high frequency SMA connectors for the AUX and the AUX outputs, banana connectors for power supply, and a connector for the serial interface. The EV-ADF5901SD2Z evaluation kit also contains software that is compatible with Windows XP and later versions to allow easy programming of the device.The EV-ADF5901SD2Z evaluation board requires an EVALSDP- CS1Z (SDP-S) controller board, which is not supplied with the kit. The EVAL-SDP-CS1Z allows software programming of the ADF5901 device. Full specifications on the ADF5901 are available in the ADF5901 data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

Features

  • Contains ADF5901 24 GHz VCO and PGA with a 2-channel PA output
  • Contains ADF4159 13 GHz fractional-N frequency synthesizer
  • Accompanying software allows control of the ADF5901 and the ADF4159 functions from a PC

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 470 Ω, 780 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz470 Ω
Maximum Impedance780 Ω
Maximum Impedance300 MHz 
Rated Current 2950 mA
DC Resistance0.45 Ω
TypeWide Band 
–Check availability