IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP5300

50 mA/500 mA, High Efficiency, Ultralow Power Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage2.15-6.5 V
Switching frequency1700-2300 kHz

Description

The ADP5300 is a high efficiency, ultralow quiescent current step-down regulator that draws only 180 nA quiescent current to regulate the output. The ADP5300 runs from an input supply voltage range of 2.15 V to 6.50 V, allowing the use of multiple alkaline or NiMH, Li-Ion cells, or other power sources. The output voltage is selectable from 0.8 V to 5.0 V by an external VID resistor and factory fuse. The total solution requires only four tiny external components. The ADP5300 can operate between hysteresis mode and pulse-width modulation (PWM) mode via the SYNC/MODE pin. Theregulator in hysteresis mode achieves excellent efficiency at a power of less than 1 mW and provides up to 50 mA of output current. The regulator in PWM mode produces a lower output ripple and supplies up to 500 mA of output current. The flexible configuration capability during operation of the device enables very efficient power management to meet both the longest battery life and low system noise requirements.The ADP5300 contains a VOUTOK flag, which monitors the output voltage and runs at a 2 MHz switching frequency in PWM mode. SYNC/MODE can be synchronized to an external clock from 1.2 MHz to 2.5 MHz. The ADP5300 includes an STOP pin that can disable the regulator switching temporarily, in this way a quiet system environmentcan be achieved to benefit noise sensitive circuitry, such as data conversion, RF data transmisson, and analog sensing. Other key features in the ADP5300 include separate enabling, QOD, and safety features such as overcurrent protection (OCP), thermal shutdown (TSD), and input undervoltage lockout (UVLO). The ADP5300 is available in a 10-lead, 3 mm × 3 mm LFCSP rated for a −40°C to +125°C operating temperature range. Multifunction pin names may be referenced by their relevant function only.

Features

  • Input supply voltage range: 2.15 V to 6.50 V Operates down to 2.00 V voltage
  • Ultralow 180 nA quiescent current
  • Selectable output voltage of 0.8 V to 5.0 V ±1.5% output accuracy over full temperature range in
  • PWM mode
  • Selectable hysteresis mode or PWM operation mode
  • Output current
  • Up to 50 mA in hysteresis mode
  • Up to 500 mA in PWM mode VOUTOK flag monitors the output voltage Ultrafast stop switching control
  • 100% duty cycle operation mode 2.0 MHz typical switching frequency in PWM mode with
  • optional SYNC clock range from 1.2 MHz to 2.5 MHz Quick output discharge (QOD) option UVLO, OCP, and TSD protection 10-lead, 3 mm × 3 mm LFCSP −40°C to +125°C operating temperature range

Typical applications

  • Energy (gas and water) metering
  • Portable and battery-powered equipment
  • Keep-alive power supplies
  • Medical applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 2.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current2.9 A
Saturation Current @ 30%6.1 A
DC Resistance100 mΩ
Self Resonant Frequency50 MHz
Operating Voltage80 V
MountSMT 
Check availability