IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP5140 | Demoboard adp5140-evalz-ug-1861

Evaluating the ADP5140 Power Management IC for Automotive Application

Overview

TopologyBuck Converter
Input voltage3.5-4.1 V
IC revision00

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Gender
Type
Mount
Latch
Polarization
L(mm)
Packaging
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 1, Pin Header
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins1 
GenderPin Header 
TypeStraight 
MountTHT 
–
–
Length2.54 mm
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, 2, Pin Header
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
GenderPin Header 
TypeStraight 
MountTHT 
–
–
Length5.08 mm
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, 3, Pin Header
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
GenderPin Header 
TypeStraight 
MountTHT 
–
–
Length7.62 mm
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-MM MiniModule, 10, Female
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MM MiniModule
Pins10 
GenderFemale 
TypeStraight 
MountTHT 
LatchNo 
PolarizationNo 
Length14.7 mm
PackagingTube 
Rated Current1.5 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability