IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP5091 | Demoboard ADP5091-2-EVALZ

Ultralow Power Energy Harvesting PMU with MPPT, Charge Management and Input Power Monitor

Overview

TopologyBoost Converter
Input voltage0.8 V
Output 13.5 V
IC revision1

Description

The ADP5091 is an ultralow power, synchronous, boost dc-to-dc regulator. The ADP5091 runs from input voltages of 0.38 V to 3.3 V and provides a high efficiency solution with integrated power switch, synchronous rectifier, battery management, and one regulated output. The demonstration platform provides an easy way to evaluate the device.

Features

Plug and play energy harvesting platformCompatible with Analog Devices, Inc., wireless sensornetwork (WSN) platformSolar panel harvester included One regulated output with programmable output voltage RoHS compliant

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Pins
Type
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.5 A
Saturation Current0.75 A
Self Resonant Frequency23 MHz
MountSMT 
Pins2 
–
Length2.8 mm
Height2.8 mm
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
MountSMT 
Pins10 
TypeStraight 
Length12.7 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTape and Reel with Cap 
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
MountTHT 
Pins10 
TypeAngled 
Length25.4 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Socket Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
MountTHT 
Pins10 
TypeAngled 
Length25.9 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
MountTHT 
Pins40 
TypeStraight 
Length101.6 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability