IC manufacturers Analog Devices

IC manufacturers (105)

Analog Devices ADP5070

1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs

Overview

TopologyBoost Converter
Input voltage3.3 V
Switching frequency1130-2560 kHz
Output 139 V / 1 A
IC revisionB

Description

The ADP5070 is a dual high performance dc-to-dc regulator that generates independently regulated positive and negative rails.

The input voltage range of 2.85 V to 15 V supports a wide variety of applications. The integrated main switch in both regulators enables generation of an adjustable positive output voltage up to +39 V and a negative output voltage down to −39 V below input voltage.

The ADP5070 operates at a pin selected 1.2 MHz/2.4 MHz switching frequency. The ADP5070 can synchronize with an external oscillator from 1.0 MHz to 2.6 MHz to ease noise filtering in sensitive applications. Both regulators implement programmable slew rate control circuitry for the MOSFET driver stage to reduce electromagnetic interference (EMI).

Flexible start-up sequencing is provided with the options of manual enable, simultaneous mode, positive supply first, and negative supply first.

The ADP5070 includes a fixed internal or resistor programmable soft start timer to prevent inrush current at power-up. During shutdown, both regulators completely disconnect the loads from the input supply to provide a true shutdown.

Other key safety features in the ADP5070 include overcurrent protection (OCP), overvoltage protection (OVP), thermal shutdown (TSD), and input undervoltage lockout (UVLO).

The ADP5070 is available in a 20-lead LFCSP and is rated for a −40°C to +125°C junction temperature range.

Features

  • Wide input supply voltage range: 2.85 V to 15 V
  • Generates well regulated, independently resistor programmable VPOS and VNEG outputs
  • Boost regulator to generate VPOS output
  • Adjustable positive output to 39 V
  • Integrated 1.0 A main switch
  • Optional single-ended primary-inductor converter (SEPIC) configuration for automatic step-up/step-down
  • Inverting regulator to generate VNEG output
  • Adjustable negative output to VIN − 39 V
  • Integrated 0.6 A main switch
  • True shutdown for both positive and negative outputs
  • 1.2 MHz/2.4 MHz switching frequency with optional external frequency synchronization from 1.0 MHz to 2.6 MHz
  • Resistor programmable soft start timer
  • Slew rate control for lower system noise
  • Individual precision enable and flexible start-up sequence control for symmetric start, VPOS first, or VNEG first
  • Out-of-phase operation
  • UVLO, OCP, OVP, and TSD protection
  • 4 mm × 4 mm, 20-lead LFCSP and 20-lead TSSOP
  • −40°C to +125°C junction temperature range
  • Supported by the ADIsimPower tool set

Remarks:

  • inductance values in the range of 1 μH to 22 μH are recommended.
  • Refer page num 23 for more inductor values.

Typical applications

  • Bipolar amplifiers, ADCs, DACs and multiplexers
  • RF power amplifier (PA) bias
  • Optical module supply
  • Charge-coupled device (CCD) bias supply

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 6.8 µH, 3.75 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current3.75 A
Saturation Current @ 30%7.2 A
DC Resistance69.4 mΩ
Self Resonant Frequency19.5 MHz
Operating Voltage80 V
MountSMT 
Check availability