IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP5055

Triple Buck Regulator Integrated Power Solution

Overview

TopologyBuck Converter
Input voltage2.75-18 V
Switching frequency250-2500 kHz
Output 11.2 V / 7 A

Description

The ADP5055 combines three high performance buck regulators in a 43-terminal land grid array (LGA) package that meets the demanding performance and board space requirements. The device enables direct connection to high input voltages up to 18 V with no preregulators.All channels integrate both high-side and low-side power metal-oxide semiconductor field effect transistors (MOSFETs) to achieve an efficiency optimized solution. Channel 1 and Channel 2 deliver a programmable output current of 3.5 A or 7 A or provide a single output with up to 14 A of current in parallel operation. Channel 3 delivers a programmable output current of 1.5 A or 3 A.

Features

  • Wide input voltage range: 2.75 V to 18 V
  • Bias input voltage range: 4.5 V to 18 V
  • Operation up to 150°C junction temperature
  • PMBus-compatible interface with configurable address
  • FB1 voltage accuracy (default): −0.62% to +0.69% (−40°C ≤ TJ ≤ +125°C)
  • Channel 1 and Channel 2: 7 A synchronous buck regulator (9.4 A minimum valley current-limit threshold)
  • Channel 1 and Channel 2: 14 A output in parallel operation
  • Channel 3: 3 A synchronous buck regulator (4.2 A minimum valley current-limit threshold)
  • 8-bit precision DAC for DVS Adjustable feedback voltage range: 408 mV to 790.5 mV per 1.5 mV step -Upper and lower threshold limit setting 250 kHz to -2500 kHz adjustable switching frequency range
  • External compensation for fast load transient response
  • Precision enable pin with 0.615 V accurate threshold
  • Programmable power-up and power-down sequence
  • Selective active output discharge switch
  • Selective FPWM/PSM mode selection Frequency synchronization input or output
  • Power-good flag on selective channels
  • UVLO, overcurrent protection, and TSD protection
  • 43-terminal, 5.00 mm × 5.50 mm LGA package

Typical applications

  • Medical Systems
  • Field programmable gate array (FPGA) and processor applications, Security and surveillance, Small cell base stations

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 1 µH, 15.75 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current15.75 A
Saturation Current @ 30%24.95 A
DC Resistance5.5 mΩ
DC Resistance6.05 mΩ
Self Resonant Frequency59 MHz
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, 2.2 µH, 10.85 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.85 A
Saturation Current @ 30%16.25 A
DC Resistance10.5 mΩ
DC Resistance11.55 mΩ
Self Resonant Frequency37 MHz
MountSMT 
–Check availability