IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP5054

Quad Buck Regulator Integrated Power Solution

Overview

TopologyBuck Converter
Input voltage4.5-15.5 V
Switching frequency250-2000 kHz
Output 13.4 V
IC revisionB

Description

The ADP5054 combines four high performance buck regulators in a 48-lead LFCSP package that meets demanding performance and board space requirements. The device enables direct connection to high input voltages of up to 15.5 V with no preregulators.

Channel 1 and Channel 2 integrate high-side power MOSFETs and low-side MOSFET drivers. External NFETs can be used in low-side power devices to achieve an efficiency optimized solution and to deliver a programmable output current of 2 A, 4 A, or 6 A. Combining Channel 1 and Channel 2 in a parallel configuration provides a single output with up to 12 A of current.Channel 3 and Channel 4 integrate both high-side and low-side MOSFETs to deliver an output current of 2.5 A. Combining Channel 3 and Channel 4 in a parallel configuration can provide a single output with up to 5 A of current.

The switching frequency of the ADP5054 can be programmed or synchronized to an external clock from 250 kHz to 2 MHz, and an individual ½× frequency configuration is available for each channel.

The ADP5054 contains an individual precision enable pin on each channel for easy power-up sequencing. The internal low 1/f noise reference is implemented in the ADP5054 for noise sensitive applications.

Features

  • Wide input voltage range: 4.5 V to 15.5 V
  • ±1.5% output accuracy over full temperature range
  • 250 kHz to 2 MHz adjustable switching frequency with individual ½× frequency option
  • Power regulation
  • Channel 1 and Channel 2
  • Programmable 2 A/4 A/6 A sync buck regulators with low-side FET drivers
  • Channel 3 and Channel 4: 2.5 A sync buck regulators
  • Flexible parallel operation
  • Single 12 A output (Channel 1 and Channel 2 in parallel)
  • Single 5 A output (Channel 3 and Channel 4 in parallel)
  • Low 1/f noise density
  • 40 μV rms at 0.8 VREF for 10 Hz to 100 kHz
  • Precision enable with 0.811 V accurate threshold
  • Active output discharge switch
  • FPWM/PSM mode selection
  • Frequency synchronization input or output
  • Power-good flag for Channel 1 output
  • UVLO, OCP, and TSD protection
  • 48-lead, 7 mm × 7 mm LFCSP
  • −40°C to +125°C operational junctional temperature range

Remarks:Table 11. Recommended InductorsRefer page no.21

Typical applications

  • Security and surveillance
  • FPGA and processor applications
  • Medical applications
  • Small cell base stations

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.76 µH, 22.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.76 µH
Performance Rated Current22.9 A
Saturation Current @ 10%8 A
Saturation Current @ 30%15 A
DC Resistance2.25 mΩ
Self Resonant Frequency200 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.1 µH, 19.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.1 µH
Performance Rated Current19.6 A
Saturation Current @ 10%6 A
Saturation Current @ 30%13 A
DC Resistance3.15 mΩ
Self Resonant Frequency135 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%9 A
DC Resistance5.85 mΩ
Self Resonant Frequency68 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 8.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current8.1 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%11 A
DC Resistance17.2 mΩ
Self Resonant Frequency43 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability