IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP3334 | Demoboard UG-963

High Accuracy Low IQ, 500 mA anyCAP­® Adjustable Low Dropout Regulator

Overview

TopologyOther Topology

Description

This board is designed to allow the user to evaluate the perfor-mance of the ADF4152HV frequency synthesizer for phase-locked loops (PLLs). Figure 1 shows the board, which contains the ADF4152HV synthesizer, loop filter, voltage controlled oscillator (VCO) of 1 GHz to 2 GHz octave range and up to 28 V high tuning voltage, reference temperature controlled crystal oscillator (TCXO) of 25 MHz frequency for the reference input, power supply connectors, and a radio frequency (RF) output. The ADF5001 prescaler allows optional direct connection of external microwave VCOs without the need for an active loop filter.The evaluation kit also contains software that is compatible with Windows® XP and later versions to allow easy programming of the synthesizer.The PC must have a USB port to program the device.It is included in the same apps with ADF4152HV

Features

  • General-purpose evaluation board for the ADF4152HV, including octave range VCO, loop filter, and TCXO
  • Contains the ADF4152HV frequency synthesizer (500 MHz to 5 GHz
  • Contains the ADF5001 prescaler to allow optional connection of external microwave VCOs without the need for an active loop filter
  • Accompanying software allows complete control of synthesizer functions from a PC

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 470 Ω, 780 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz470 Ω
Maximum Impedance780 Ω
Maximum Impedance300 MHz 
Rated Current 2950 mA
DC Resistance0.45 Ω
TypeWide Band 
–Check availability