IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP2441 | Demoboard CN0321 / EVAL-CN0321-SDPZ

36 V,1 A, Synchronous, Step-Down DC-to-DC Regulator

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Switching frequency300-1000 kHz
Output 15 V / 1 A

Description

The ADP2441 is a constant frequency, current mode control, synchronous, step-down dc-to-dc regulator that is capable of driving loads up to 1 A with excellent line and load regulation characteristics. The ADP2441 operates with a wide input voltage range of 4.5 V to 36 V, which makes it ideal for regulating power from a wide variety of sources. In addition, the ADP2441 has very low minimum on time (50 ns) and is, therefore, suitable for applications requiring a very high step-down ratio. The output voltage can be adjusted from 0.6 V to 0.9 V × VIN. High efficiency is obtained with integrated low resistance Nchannel MOSFETs for both high-side and low-side devices. The switching frequency is adjustable from 300 kHz to 1 MHz with an external resistor. The ADP2441 also has an accurate power-good (PGOOD) open-drain output signal. At light load conditions, the regulator operates in pulse skip mode by skipping pulses and reducing switching losses to improve energy efficiency. In addition, at medium to heavy load conditions, the regulator operates in fixed frequency pulse-width modulation (PWM) mode to reduce electromagnetic interference (EMI).

Features

  • Wide input voltage range of 4.5 V to 36 V
  • Low minimum on time of50 ns
  • Maximum load current of 1 A
  • High efficiency of up to 94%
  • Adjustable output down to 0.6 V
  • ±1% output voltage accuracy
  • Adjustable switching frequency of 300 kHz to 1 MHz
  • Pulse skip mode at light load for power saving
  • Precision enable input pin
  • Open-drain power good
  • External soft start with tracking
  • Overcurrent-limit protection
  • Reference similar product ADP2442 with synchronization capability.
  • See data sheet for additional features.

Typical applications

  • Temperature controller, PLC, Field instruments
  • Temperature measurement, Spectrometer, digital X-ray, ECG meashurement
  • Radar Systems

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2 SMT Power Inductor, 18 µH, 1.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance18 µH
Rated Current1.45 A
Saturation Current1.69 A
Self Resonant Frequency21 MHz
–
–
–
–
DC Resistance0.15 Ω
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.2 A
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 21500 mA
DC Resistance0.35 Ω
TypeWide Band 
–Check availability