IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP2166 | Demoboard ADP2166-EVALZ

Evaluating the ADP2165/ADP2166 Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 14.95 V / 5 A

Description

The ADP2165/ADP2166 are synchronous, step-down dc-to-dc regulators in a compact 4 mm × 4 mm LFCSP_WQ package. The regulator runs from input voltages of 2.7 V to 5.5 V and requires minimal external components to provide a high efficiency solution with an integrated high-side FET and a synchronous rectified FET.The ADP2165 evaluation board (ADP2165-EVALZ) and the ADP2166 evaluation board (ADP2166-EVALZ) provide an easy way to evaluate the devices. This user guide describes how to quickly set up the board to collect performance data.Complete information about the ADP2165/ADP2166 is available in the ADP2165/ADP2166 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

Features

  • Full featured evaluation board for the ADP2165/ADP2166
  • 5 A (ADP2165)/6 A (ADP2166) continuous output current
  • ±1% output accuracy over temperature range
  • Input voltage range: 2.7 V to 5.5 V
  • Output voltage from 0.6 V to 0.9 × VIN
  • Precision enable pin with hysteresis
  • Integrated high-side and low-side MOSFET
  • ADIsimPower™ design tool

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.47 µH, 31.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current31.9 A
Saturation Current @ 10%9 A
Saturation Current @ 30%20 A
DC Resistance1.35 mΩ
Self Resonant Frequency235 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability