IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP2165 | Demoboard ADP2165-EVALZ

5.5 V, 5A/6A, High Efficiency, Step-down DC-to-DC Regulators with Output Tracking

Overview

TopologyBuck Converter
Input voltage3.3 V
Switching frequency620-1200 kHz
Output 11.2 V
IC revisionB

Description

The ADP2165/ADP2166 are high efficiency, current mode control, step-down dc-to-dc regulators with an integrated 19 mΩ high-side FET and a 15 mΩ synchronous rectified FET. The ADP2165/ADP2166 combine a small size, 4 mm × 4 mm LFCSP package with an accurate current limit, resulting in a smaller inductor size and a high power density, point of load solution. Key features include precision enable, power-good monitor, and output voltage tracking to facilitate robust sequencing. The switching frequency can be programmed from 250 kHz to 1.4 MHz, or it can be fixed at 620 kHz or 1.2 MHz. The synchronization function allows the switching frequency to synchronize to an external clock, minimizing the electromagnetic interference (EMI) of the system.

Features

  • Continuous output current
  • ADP2165: 5 A
  • ADP2166: 6 A
  • Integrated MOSFET
  • High-side on resistance: 19 mΩ
  • Low-side on resistance: 15 mΩ
  • Reference voltage: 0.6 V ± 1% over temperature range
  • Input voltage range: 2.7 V to 5.5 V
  • Current mode architecture
  • Switching frequency
    • Fixed frequency: 620 kHz or 1.2 MHz
    • Adjustable frequency: 250 kHz to 1.4 MHz
    • Synchronizes to external clock: 250 kHz to 1.4 MHz
  • Selectable synchronize phase shift: in phase or out of phase
  • External compensation
  • Programmable soft start
  • Startup into a precharged output
  • Voltage tracking input
  • Power-good output and precision enable input
  • Accurate current limit
  • Available in 24-lead, 4 mm × 4 mm LFCSP_WQ package

Typical applications

  • healthcare
  • Point of load regulation/ Industrial, instrumentation
  • High end consumer
  • Communications and networking

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 16.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current16.8 A
Saturation Current @ 10%8 A
Saturation Current @ 30%19 A
DC Resistance4.6 mΩ
Self Resonant Frequency85 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability