IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADP2120

2A, 1.2MHz Synchronous Step-Down DC-to-DC Regulator

Overview

TopologyOther Topology
Switching frequency1020-1380 kHz
IC revisionA

Description

The ADP2119/ADP2120 are low quiescent current, synchronous, step-down DC-to -DC regulators in a compact 3mm x 3mm LFCSP_WD package. Both Devices use current mode, constant frequency pulse-width modulation (PWM) control scheme for excellent stability and transient response. Under light load condition, they can be configured to operate in pulse frequency modulation (PFM) mode that reduces switching frequency to save power.The ADP2119/ADP2120 can support input voltages from 2.3V to 5.5V. The output voltage can be adjusted from 0.6V to input voltage (VIN) for the adjustable version, while the fixed output version is available in preset output voltage options of 3.3V, 2.5V, 1.8V, 1.5V ,1.2V and 1.0V. The ADP2119/ADP2120 require minimal external parts and provide a high efficiency solution with their integrated power switches, synchronous rectifier, and internal compensation. Each IC draws less than 3 μA current from the input source when it is disabled. Other key features include under voltage lockout(UVLO), integrated soft start to limit inrush current at startup, overvoltage protection (OVP), over current protection (OCP) and thermal shutdown (TSD).

Features

  • Continuous output current
  • ADP2119: 2 A
  • ADP2120: 1.25 A
  • 145 mΩ and 70 mΩ integrated MOSFETs
  • Input voltage range from 2.3 V to 5.5 V
  • Output voltage from 0.6 V to VIN
  • ±1.5% output accuracy
  • 1.2 MHz fixed switching frequency
  • Synchronizable between 1 MHz and 2 MHz
  • Selectable PWM or PFM mode operation
  • Current mode architecture
  • Precision threshold enable input
  • Power-good flag
  • Voltage tracking
  • Integrated soft start
  • Internal compensation
  • Startup with precharged output
  • UVLO, OVP, OCP, and thermal shutdown
  • 10-lead, 3 mm × 3 mm LFCSP_WD package
  • Supported by ADIsimPower™ design tool

Typical applications

  • Industrial and instrumentation
  • Medical applications
  • Point of load conversion
  • Communications and networking equipment
  • Consumer electronics

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 70 Ω, 120 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz70 Ω
Maximum Impedance120 Ω
Maximum Impedance1000 MHz 
Rated Current 26000 mA
DC Resistance0.03 Ω
TypeHigh Current 
–Check availability