IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP2120 | Demoboard AN-1368

Ferrite Bead Demystified

Overview

TopologyBuck Converter
Input voltage5 V
Output 12.5 V

Description

Ferrite Bead DemystifiedThe Analog Devices, Inc., products used to demonstrate the effects of ferrite beads as output filters are the 1.25 A, 1.2 MHz synchronous step-down switching regulator (ADP2120) and the 2 A/1.2 A dc-to-dc switching regulator with independent positive and negative outputs (ADP5071).

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 70 Ω, 120 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz70 Ω
Maximum Impedance120 Ω
Maximum Impedance1000 MHz 
Rated Current 26000 mA
DC Resistance0.03 Ω
TypeHigh Current 
–Check availability