IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADP1055 | Demoboard ADP1055-EVALZ

240 Watts ADP1055 Digital Controller for Isolated Power Supply with PMBus Interface

Overview

TopologyBuck Converter
Input voltage38-60 V
Switching frequency125 kHz
IC revisionC

Description

This evaluation board, together with a daughter card, allows you to evaluate the ADP1055 as a power supply application.With the USB to I2C connector, and the graphical user interface (GUI), the ADP1055 on the evaluation board can be interfaced with a PC via a USB port. The evaluation board is set up to act as an isolated PSU with a rated load of 12 V, 20 A from a 38 V dc to 60 V dc source. Connectors on the evaluation board provide synchronization,as well as share bus and PMBus™ interfaces, allowing directparallel evaluation when multiple evaluation boards are connected in parallel to a common bus. Multiple test points allow easy access to all critical points/pins.

Features

  • Full Support Evaluation Kit for the ADP1055
  • 240W Full Bridge Topology (Adjustable to PhaseShifted Full Bridge Topology)
  • Rated Power of 12VDC, 20A
  • PMBus Revision 1.2 Compliant with PEC andExtended Manufacturer Specific CommandsRev. C; 05/25
  • 32-Bit Password Protection with Command Masking
  • 64 Address Selections (16 Base Addresses,Expandable to 64)
  • 6 PWM Control Signals
  • Duty Cycle Double Update Rate
  • Fast Line Voltage Feedforward
  • Redundant Programmable OVP
  • Frequency Synchronization
  • Soft Start and soft Stop Functionality
  • Droop Current Sharing
  • On-Board Tests for Housekeeping Functions
  • PMBus Communication
  • Software GUI

Typical applications

  • Isolated dc-to-dc power supplies and modules / Redundant power supply systems

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
Vaux(V)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
L1(µH)
∫Udt(Vµs)
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 35 - 75 V (DC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 35 - 75 V (DC)
Output Voltage 15 V
Output Current 1400 mA
Auxiliary Voltage5 V
Inductance300 µH
Turns Ratio4:1:1 
Saturation Current0.5 A
Leakage Inductance3 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT8300 
Inductance 1300 µH
–
Length9.78 mm
Width9.5 mm
Height10.54 mm
MountSMT 
–Check availability
SPECWE-PLN Planar Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Inductance410 µH
Turns Ratio5:5:2 
–
Leakage Inductance1.05 µH
Insulation Test Voltage2250 V (AC)
SizeERI25/10/18 
–
Inductance 1410 µH
Voltage-µSecond400 Vµs
Length26.67 mm
Width29.41 mm
Height10.5 mm
MountSMT 
–Check availability