IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADM7160ACPZN2.5 | Demoboard EVAL-CN0551-EBZ

Ultralow Noise, 200 mA Linear Regulator

Overview

TopologyOther Topology
IC revisionD

Description

The RF signal of the CN0551 is first passed through a surface acoustic wave (SAW) filter before going through the gain stages, which helps eliminate unwanted out-of-band amplification. When selecting a filter, a balance must be struck between the band flatness and the out-of-band rejection. SAW filters are also a source of insertion loss, which reduces the overall gain of the signal chain and needs to be considered during selection.In this reference design, the SAW filter used has a typical maximum insertion loss of 2 dB and a terminating impedance of 50 Ω.The CN0551 uses two amplifier stages in its RF signal path. The first stage is an AD8353 RF gain block amplifier that provides a fixed gain of 19.6 dB (Typical) in the 433.92 MHz ISM band. The AD8353 is capable of operating from 1 MHz to 2.7 GHz, and exhibits a return loss of greater than 10 dB over this entire frequency range.The RF pins of the AD8353 are internally matched to 50 Ω, allowing it to be integrated directly into standard RF signal paths without external matching networks. As shown in Figure 2, only dc blocking capacitors on the RF pins and bypass capacitors on the supply pins are required for proper operation of the AD8353. Table 1 shows the recommended values for these capacitors.

Features

  • +35 dB Gain
  • 433 MHz ISM Band Optimized
  • 50 Ohm Input and Output Impedance Matched
  • Over temperature Monitoring
  • Automatic Thermal Shutoff & Turn on

Typical applications

  • Battery Powered System
  • Medical
  • Industrial Equipment
  • Telecom, Datacom (Optical Modules)

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
ApplicationMicro USB 2.0 
Interface TypeType AB 
TypeHorizontal 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.2 mm
Rated Current1.8 A
Working Voltage30 V (AC)
–Check availability