IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADM2687E | Demoboard ICM-01

5 kV rms Signal and Power Isolated RS-485 Transceiver with ±15 kV ESD Protection

Overview

TopologyOther Topology

Description

The ADM2682E/ADM2687E are fully integrated 5 kV rms signal and power isolated data transceivers with ±15 kV ESD protection and are suitable for highspeed communication on multipoint transmission lines. The ADM2682E/ADM2687E include an integrated 5 kV rms isolated dc-to-dc power supply that eliminates the need for an external dc-to-dc isolation block.

Features

  • 5 kV rms isolated RS-485/RS-422 transceiver, configurable as half or full duplex
  • isoPower® integrated isolated dc-to-dc converter
  • ±15 kV ESD protection on RS-485 input/output pins
  • Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
  • Data rate: 16 Mbps (ADM2682E), 500 kbps (ADM2687E)
  • 5 V or 3.3 V operation
  • Connect up to 256 nodes on one bus
  • Open- and short-circuit, fail-safe receiver inputs
  • High common-mode transient immunity: >25 kV/μs
  • Thermal shutdown protection
  • Safety and regulatory approvals
  • UL 1577
  • VISO = 5000 V rms for 1 minute
  • IEC/CSA 62368-1
  • IEC/CSA 60601-1
  • IEC/CSA 61010-1
  • CQC GB 4943.1
  • DIN EN IEC 60747-17 (VDE 0884-17) (Pending)
  • VIORM = 846 V peak
  • Operating temperature range: −40°C to +85°C
  • 16-lead wide-body SOIC with >8 mm creepage and clearance

Typical applications

  • Industrial field networks
  • Isolated RS-485/RS-422 interfaces

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability