IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADM2587E | Demoboard EVAL-ADM2587EARDZ Arduino Shield

Signal and Power Isolated RS-485 Transceiver with ±15 kV ESD Protection

Overview

TopologyOther Topology

Description

The ADM2582E/ADM2587E are fully integrated signal and power isolated data transceivers with ±15 kV ESD protection and are suitable for high speed communication on multipoint transmission lines. The ADM2582E/ADM2587E include an integrated isolated dc-to-dc power supply, which eliminates the need for an external dc-to-dc isolation block. They are designed for balanced transmission lines and comply with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E). The devices integrate Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, a differential input receiver, and Analog Devices isoPower® dc-todc converter into a single package. The devices are powered by a single 5 V or 3.3 V supply, realizing a fully integrated signal and power isolated RS-485 solution.

Features

  • Isolated RS-485/RS-422 transceiver, configurable as half or full duplex
  • isoPower integrated isolated dc-to-dc converter
  • ±15 kV ESD protection on RS-485 input/output pins
  • ADM2582E data rate: 16 Mbps
  • ADM2587E data rate: 500 kbps
  • 5 V or 3.3 V operation
  • See datasheet for additional features

Typical applications

  • Industrial field networks
  • Multipoint data transmission systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Dual, 14, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins14 
MountTHT 
Length17.78 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, SMT
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
MountSMT 
Length1 mm
Height0.5 mm
Rated Current0.25 A
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz600 Ω
Maximum Impedance1300 Ω
Maximum Impedance300 MHz 
Rated Current 2510 mA
DC Resistance0.56 Ω
TypeHigh Speed 
–Check availability