IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADIN1300 | Demoboard EV-SOMCRR-EZLITE

SOM-Compatible Carrier Board Providing Peripheral Functions Including Audio I/O, Ethernet, and USB

Overview

TopologyOther Topology
IC revision1.0

Typical applications

  • Home Theater and Gaming Solutions; Unified Communications (UC) and ProAV
  • Head-Unit and Cockpit ECU Solutions; Premium Audio Amplifier Solutions

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
PCB Thickness(mm)
IR(A)
Working Voltage(V (DC))
Packaging
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Transformer, PoE, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationPoE 
–
TypePoE+ 
–
–
–
–
–
–
Data rate1000BASE-T 
PoEPoE+ 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–Check availability
SPECWR-USB Type C Connectors, USB 3.1, Type C
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (DC)
PackagingTape and Reel 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHR 
–
–Check availability