IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADF4150HV | Demoboard EV-ADF4150HVEB2Z

Evaluating the ADF4150HV PLL Frequency Synthesizer

Overview

TopologyOther Topology

Description

This evaluation board allows you to evaluate the performance of the ADF4150HV frequency synthesizer for phase-locked loops (PLLs). Figure 1 shows the board, which contains the ADF4150HV synthesizer, a loop filter, a 1 GHz to 2 GHz octave range VCO, 28 V high tuning voltage, a 25 MHz TCXO for the reference input, power supply connectors, and an RF output.The ADF5001 prescaler allows optional direct connection ofexternal microwave VCOs without the need for an active loop filter. A USB cable is included to connect the board to a PC USB port. In addition, the evaluation kit contains Windows®-basedsoftware to allow easy programming of the synthesizer.

Features

General-purpose evaluation board for the ADF4150HVincluding octave range voltage controlled oscillator (VCO)loop filter, and a 25 MHz temperature controlled crystaloscillator (TCXO)Contains the ADF4150HV frequency synthesizer (500 MHz to 3 GHz)Contains the ADF5001 prescaler Accompanying software allows complete control of synthesizer functions from a PC

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 470 Ω, 780 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz470 Ω
Maximum Impedance780 Ω
Maximum Impedance300 MHz 
Rated Current 2950 mA
DC Resistance0.45 Ω
TypeWide Band 
–Check availability