IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADF4150HV

High Voltage, Fractional-N/ Integer-N PLL Synthesizer

Overview

TopologyBuck Converter

Description

The ADF4150HV is a 3.0 GHz, fractional-N or integer-N frequency synthesizer with an integrated high voltage charge pump. The synthesizer can be used to drive external wideband VCOs directly, eliminating the need for operational amplifiers to achieve higher tuning voltages. This simplifies design and reduces cost while improving phase noise, in contrast to active filter topologies, which tend to degrade phase noise compared to passive filter topologies.The VCO frequency can be divided by 1, 2, 4, 8, or 16 to allow the user to generate RF output frequencies as low as 31.25 MHz. For applications that require isolation, the RF output stage can be muted. The mute function is both pin- and software-controllable.A simple 3-wire interface controls all on-chip registers. The charge pump operates from a power supply ranging from 6 V to 30 V, whereas the rest of the device operates from 3.0 V to 3.6 V. The ADF4150HV can be powered down when not in use.

Features

  • Fractional-N synthesizer and integer-N synthesizer
  • High voltage charge pump: VP = 6 V to 30 V
  • Tuning range: 1.0 V to 29 V (or ±1 V from VP supply rails)
  • RF bandwidth to 3.0 GHz
  • Programmable divide-by-1/-2/-4/-8/-16 outputs
  • Synthesizer power supply: 3.0 V to 3.6 V
  • Programmable dual-modulus prescaler of 4/5 or 8/9
  • Programmable output power level
  • Programmable charge pump currents
  • RF output mute function
  • 3-wire serial interface
  • Analog and digital lock detect

Typical applications

  • Test equipment
  • VSAT radios
  • Microwave point-to-point/point-to-multipoint radios
  • Wireless infrastructure
  • Private land mobile radios

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 470 Ω, 780 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz470 Ω
Maximum Impedance780 Ω
Maximum Impedance300 MHz 
Rated Current 2950 mA
DC Resistance0.45 Ω
TypeWide Band 
–Check availability