IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD8656 | Demoboard BRD2506A

Low Noise, Precision CMOS Dual Amplifier

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
IC revisionA03

Description

The AD8655/AD8656 are the industry’s lowest noise, precision CMOS amplifiers. They leverage the Analog Devices DigiTrim® technology to achieve high dc accuracy.The AD8655/AD8656 provide low noise (2.7 nV/√Hz at 10 kHz), low THD + N (0.0007%), and high precision performance (250 μV max over VCM) to low voltage applications. The ability to swing rail-to-rail at the input and output enables designers to buffer analog-to-digital converters (ADCs) and other wide dynamic range devices in single-supply systems.The high precision performance of the AD8655/AD8656 improves the resolution and dynamic range in low voltage applications. Audio applications, such as microphone pre-amps and audio mixing consoles, benefit from the low noise, low distortion, and high output current capability of the AD8655/AD8656 to reduce system level noise performance and maintain audio fidelity. The high precision and rail-to-rail input and output of the AD8655/ AD8656 benefit data acquisition, process controls, and PLL filter applications.The AD8655/AD8656 are fully specified over the −40°C to +125°C temperature range. The AD8655/AD8656 are available in Pb-free, 8-lead MSOP and SOIC packages. The AD8655/ AD8656 are both available for automotive applications.

Features

  • Low Noise: 2.7 nV/√rHz @ f = 10 kHz
  • Low offset voltage: 250 μV max over Vcm
  • Low Distortion: 0.0008%
  • Offset voltage drift: 0.4 μV/°C typ and 2.3 μV/°C max
  • Bandwidth: 28 MHz
  • Rail-to-rail Input/Output
  • Unity Gain Stable
  • 2.7 V to 5.5 V Operation
  • −40°C to +125°C Operation
  • Qualified for automotive applications

Typical applications

  • Industrial controls, PLL filters
  • Automotive collision avoidance
  • EFM32PG28 Pro Kit that features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1200 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
–Check availability