IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD8656 | Demoboard BRD2505A

Low Noise, Precision CMOS Dual Amplifier

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
IC revisionA02

Description

The AD8655/AD8656 are the industry’s lowest noise, precision CMOS amplifiers. They leverage the Analog Devices DigiTrim® technology to achieve high dc accuracy.The AD8655/AD8656 provide low noise (2.7 nV/√Hz at 10 kHz), low THD + N (0.0007%), and high precision performance (250 μV max over VCM) to low voltage applications. The ability to swing rail-to-rail at the input and output enables designers to buffer analog-to-digital converters (ADCs) and other wide dynamic range devices in single-supply systems.The high precision performance of the AD8655/AD8656 improves the resolution and dynamic range in low voltage applications. Audio applications, such as microphone pre-amps and audio mixing consoles, benefit from the low noise, low distortion, and high output current capability of the AD8655/AD8656 to reduce system level noise performance and maintain audio fidelity. The high precision and rail-to-rail input and output of the AD8655/ AD8656 benefit data acquisition, process controls, and PLL filter applications.The AD8655/AD8656 are fully specified over the −40°C to +125°C temperature range. The AD8655/AD8656 are available in Pb-free, 8-lead MSOP and SOIC packages. The AD8655/ AD8656 are both available for automotive applications.

Features

  • Low Noise: 2.7 nV/√rHz @ f = 10 kHz
  • Low offset voltage: 250 μV max over Vcm
  • Low Distortion: 0.0008%
  • Offset voltage drift: 0.4 μV/°C typ and 2.3 μV/°C max
  • Bandwidth: 28 MHz
  • Rail-to-rail Input/Output
  • Unity Gain Stable
  • 2.7 V to 5.5 V Operation
  • −40°C to +125°C Operation
  • Qualified for automotive applications

Typical applications

  • Automotive collision avoidance
  • Audio
  • Industrial controls
  • EFM32PG26 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tools

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability