IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD7798BRUZ | Demoboard EVAL-CN0548-ARDZ

3-Channel, Low Noise, Low Power, 16-/24-Bit, Σ-Δ ADC with On-Chip In-Amp

Overview

TopologyOther Topology
IC revisionB

Description

The CN0548 can be configured to accommodate a variety of measurement situations. The current sense input can be referenced to either the positive or negative voltage input terminal or any voltage in between, and measurement ground is isolated from the development platform and the connected host computer’s ground.Figure 2 shows the connections for measuring a circuit with a grounded 15 V supply and grounded load. Load current is measured at the high side of the load.

Features

  • Wide Current (+/-10 A) and Voltage (80 V) Input Range
  • Configurable gain/attenuation settings
  • Galvanically Isolated
  • Arduino form factor compatible

Typical applications

  • Strain gauge transducers
  • Industrial process control
  • Portable instrumentation
  • Blood analysis

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability