IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD7768-4 | Demoboard BR-066436 /EVAL-CN0582-USBZ

8-/4-Channel, 24-Bit, Simultaneous Sampling ADCs with Power Scaling, 110.8 kHz Bandwidth

Overview

TopologyOther Topology

Description

The CN0582 is a complete solution capable of measuring data from analog sensors using the provided software or API libraries.The system offers a variable amplitude and frequency sinusoidal signal to drive an external shaker table as a test stimulus for reading back different sensor responses.The solution comes with evaluation software that provides full control over all the board’s functions. These functions include enabling current sources and ac- or dc-coupling, input bias adjustment, data capture in both time and frequency domain, providing a single-tone or sweeping sinusoid, and data export.The optional software API library is compatible with many different environments, and was tested using LabVIEW, C#, and Python. The API enables customers to develop their own custom functions and complete applications.Several key features of this solution are as follows:4-channel simultaneous data acquisition On-board IEPE excitation IEPE input channel offsetting Signal Generator: Single tone or linear sweep Electronic loopback testing Shaker table excitation CN0582 Evaluation Software System configuration Graphical display File export (data acquisition, vibration test)

Features

  • Precision ac and dc performance
  • 8-/4-channel simultaneous sampling
  • 256 kSPS maximum ADC ODR per channel
  • 108 dB dynamic range
  • 110.8 kHz maximum input bandwidth (−3 dB BW)
  • −120 dB THD, typical
  • ±2 ppm of full-scale range (FSR) integral nonlinearity (INL), ±50 μV offset error, ±30 ppm of FSR gain error
  • Optimized power dissipation vs. noise vs. input bandwidth
  • Selectable power, speed, and input bandwidth
  • Fast (highest speed): 110.8 kHz BW, 51.5 mW per channel
  • Median (half speed): 55.4 kHz BW, 27.5 mW per channel
  • Low power (lowest power): 13.8 kHz BW, 9.375 mW per channel
  • Per channel digital filter
  • Programmable input bandwidth/sampling rates
  • CRC error checking on data interface
  • Daisy-chaining
  • Linear phase digital filter
  • Low latency sinc5 filter
  • Wideband brick wall filter: ±0.005 dB ripple to 102.4 kHz
  • Analog input precharge buffers
  • Power supply
  • AVDD1 = 5.0 V, AVDD2 = 2.25 V to 5.0 V
  • IOVDD = 2.5 V to 3.3 V or IOVDD = 1.8 V
  • 64-lead LQFP package, no exposed pad
  • Temperature range: −40°C to +105°C

Typical applications

  • Instrumentation and industrial control loops
  • High precision medical electroencephalogram (EEG)/electromyography (EMG)/electrocardiogram (ECG)
  • Audio testing and measurement

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
f
Stability(ppm)
Operating Temperature
Output Logic
VSupply
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPXO Simple Packaged Quartz Oscillator, Processor, 32.768 MHz
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationProcessor 
Frequency32.768 MHz
Stability25 ppm
Operating Temperature -20 °C up to +70 °C
Output LogicCMOS 
Supply Voltage3.3 V 
Check availability