IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD74413R | Demoboard AD-SWIOT1L-SL

AD74413R

Overview

TopologyLAN / POE
Input voltage20-24 V
IC revision1

Description

The AD-SWIOT1L-SL provides a complete software and hardware platform for prototyping intelligent, secure, network capable field devices.The design incorporates the AD74413R Quad-Channel, Software Configurable Input and Output and the MAX14906 Quad-Channel Industrial Digital Output/Digital Input ICs, allowing the multiplexing of several analog and digital functions on four channels which can be independently configurable through software to act as:voltage output / inputcurrent output / inputdigital input / outputRTD measurement

Features

Allows prototyping of intelligent, secure, and connected process control devicesUltimate flexibility in I/O interface configurability through softwareEmbedded processing for implementing self-capable edge devicesLong-range single-pair 10BASE-T1L Ethernet interfacePower delivery via the 10BASE-T1L interface or from a field supply enabling both low and high power applicationsFully isolated design for safe operationIndustry standard form factor compatible with DIN rail mounts

Typical applications

  • 10BASE-T1L

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V)
IOut1(mA)
L(µH)
Qmin.
n
ISAT(A)
LS(µH)
VT(V (AC))
IC Reference
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 150 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance0.7 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0402 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz100 Ω
Maximum Impedance140 Ω
Maximum Impedance600 MHz 
Rated Current 21200 mA
DC Resistance0.09 Ω
TypeHigh Current 
–Check availability
SPECWE-FLYLT Flyback Transformers for Linear Technology, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEP13 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length13.46 mm
Width17.75 mm
Height12.7 mm
–
PackagingTape and Reel 
Input Voltage 36 - 75 V (DC)
Output Voltage 124 V
Output Current 1600 mA
Inductance40 µH
–
Turns Ratio1:1 
Saturation Current3.2 A
Leakage Inductance0.9 µH
Insulation Test Voltage1500 V (AC)
IC ReferenceLT8304 
–
–
–
–
–
–
–Check availability