IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC9111RDE | Demoboard AD-APARDSPOE-SL

Overview

TopologyLAN / POE
IC revisionB

Description

The AD-APARDSPOE-SL is a 10BASE-T1L power extractor with Single Pair Power over Ethernet (SPoE) for development of field devices and applications on an AD-APARD32690-SL platform board. The SPoE powered device (PD) and isolated flyback regulator provide 12V power to the platform board. SPoE Class 10-12 (24V nominal) and Class 13-14 (55V nominal) are supported.​Important Compatibility Note:​The AD-APARDSPOE-SL works only with the newest revision of the AD-APARD32690-SL boards, as it requires a 90-degree connector for proper integration.​Designed for use on the AD-APARD32690-SL platform, the AD-APARDSPOE-SL hardware features Arduino form-factor headers and three pins to extract power from the AD-APARD32690-SL board.​​To support board stacking and the development of field device applications using Arduino shields, the AD-APARDSPOE-SL is equipped with extra-tall headers, enabling other Arduino shields to be stacked on top of it.The design also features complete power isolation to the host AD-APARD32690-SL.APPLICATIONSFactory automationProcess controlIntelligent buildingsSecure field instrumentsInternet of Things

Typical applications

  • Factory automation ,Process control ,Intelligent buildings ,Secure field instruments ,Internet of Things

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V)
IOut1(A)
L(µH)
Qmin.
n
ISAT(A)
LS(µH)
VT(V (AC))
IC Reference
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 150 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance0.7 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Q-Factor [1]600 
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 220 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size6.3 x 7.7 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor16 %
Insulation Resistance0.454545 MΩ
Length7.7 mm
Width6.6 mm
Packaging15" Tape & Reel 
Endurance 2000
Ripple Current275 mA
Impedance430 mΩ
Leakage Current35.2 µA
Diameter6.3 mm
Check availability
SPECWE-FLYLT Flyback Transformers for Linear Technology, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeEP13 
Operating Temperature -40 °C up to +125 °C
Length13.46 mm
Width17.75 mm
Height12.7 mm
PackagingTape and Reel 
Input Voltage 36 - 72 V (DC)
Output Voltage 112 V
Output Current 11.25 A
Inductance40 µH
Turns Ratio2:1 
Saturation Current3.8 A
Leakage Inductance1 µH
Insulation Test Voltage1500 V (AC)
IC ReferenceLT8304 
Check availability