Topology | Buck Converter |
Input voltage | 5-72 V |
Output 1 | 1.5 A |
IC revision | 1 |
The APM81815 evaluation board is designed to help system designers evaluate the operation and performance of the APM81815, 80 V, 1.5 A synchronous buck regulator module. The APM81815 evaluation board output voltage can be configured by a jumper configuration of VS1 and VS2.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | L (mm) | Flammability Rating | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 784777068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PDA SMT Shielded Power Inductor | 6.8 | 3.2 | 98 | 47.3 | SMT | 7.3 | – | 2 | – | 4 | – | – | 2.2 | – | ||
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | THT | 7.62 | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 97790803111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | 8 | UL94 V-2 | – | – | – | – | – | – | Bulk |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 784777068 | SPEC | |
![]() | 61300311121 | SPEC | – |
![]() | 97790803111 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | L (mm) | Flammability Rating | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|