Topology | Buck Converter |
Input voltage | 8-36 V |
Switching frequency | 250-2400 kHz |
Output 1 | 5 V / 3 A |
IC revision | 2 |
Order Code | Datasheet | Downloads | Status | Product series | L (mm) | Flammability Rating | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 5.08 | – | 2 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 7.62 | – | 3 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 97790803111 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | 8 | UL94 V-2 | – | – | – | – | – | Bulk |
Order Code | Datasheet | |
---|---|---|
![]() | 61300211121 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 97790803111 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (mm) | Flammability Rating | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|