IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems APM80905 | Demoboard APM80905 Evaluation Board

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Switching frequency400-2200 kHz
Output 11 A

Typical applications

  • Driver Monitoring Systems; ADAS; Instrument Clusters
  • Lighting Systems

More information

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Flammability Rating
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
–
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 7.62 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
–
Pins3 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, 8 mm, UL94 V-2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length8 mm
Flammability RatingUL94 V-2 
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
PackagingBulk 
–Check availability