IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems AHV85111 | Demoboard APEK85111KNH-01-T-MH

Half-Bridge Driver Switch Board

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage12 V

Typical applications

  • Automotive – OBC, Traction Drive
  • Industrial – Transportation, Robotics, AC-DC and DC-DC converters – totem-pole PFC, Half-/Full-Bridge, LLC, SR Drive, multi-level converters, phase-shifted full-bridge, etc.
  • Grid Infrastructure – Micro-Inverters, solar

More information

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 6, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability