IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems AHV85110 | Demoboard APEK85110-D1-E

Half-Bridge Driver Switch Board

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage10.2-13.2 V

Description

The Allegro APEK85110-D1-E Half-Bridge Driver Switch Board is a demo board containing two AHV85110 GaN FET drivers and two GaN FETs in a half-bridge configuration.The APEK85110 can be used to perform double pulse tests (see Double Pulse Test section) or to interface the half bridge to an existing LC power section, as shown below.The isolated AHV85110 driver does not require secondary-side power or bootstrap components. Gate drive power is supplied to the secondary side from the primary-side supply voltage, VDRV. The amplitude of the gate drive can be varied by varying VDRV between 7 and 15 V.

Features

  • Power-Thru integrated isolated bias
  • No high-side bootstrap
  • No external secondary-side bias
  • 50 ns propagation delay, with excellent device-to-device matching of 5 ns
  • Separate drive output pins: pull-up (2.8 Ω) and pull-down (1.0 Ω)
  • Supply voltage 10.5 V < VDRV < 13.2 V
  • Undervoltage lockout on primary VDRV and secondary VSEC

Typical applications

  • Grid Infrastructure – Micro-Inverters, solar
  • Automotive – OBC, Traction Drive
  • Industrial – Transportation, Robotics, AC-DC and DC-DC converters – totem-pole PFC, Half-/Full-Bridge, LLC, SR Drive, multi-level converters, phase-shifted full-bridge, etc.

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 6, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability