IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems AHV85110 | Demoboard AN296287

AHV85110: Self-Powered Single-Channel Isolated GaNFET Gate Driver with Power-Thru Integrated Isolated Bias Supply

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage3.3-5 V
Switching frequency1000 kHz

Description

The AHV85110 isolated gate driver is optimized for driving GaNFETs in multiple applications and topologies. An isolated output bias supply is integrated into the driver device, eliminating the need for any external gate drive auxiliary bias supply or high-side bootstrap. This greatly simplifies the system design and reduces EMI through reduced total common-mode (CM) capacitance. It also allows the driving of a floating switch in any location in a switching power topology.The driver has fast propagation delay and high peak source/ sink capability to efficiently drive GaNFETs in high-frequency designs. High CMTI combined with isolated outputs for both bias power and drive make it ideal in applications requiring isolation, level-shifting, or ground separation for noise immunity.

Features

  • Power-Thru integrated isolated bias
  • No high-side bootstrap
  • No external secondary-side bias
  • 50 ns propagation delay, with excellent device-to-device matching of 5 ns
  • Separate drive output pins: pull-up (2.8 Ω) and pull-down (1.0 Ω)
  • Supply voltage 10.5 V < VDRV < 13.2 V
  • Undervoltage lockout on primary VDRV and secondary VSEC

Typical applications

  • EV chargers, OBC
  • Data Center, Transportation, robotics, audio
  • AC-DC and DC-DC converters
  • Clean Energy : micro-inverters, string-inverters, solar

More information

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 6, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability