IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems A81805-1 | Demoboard APEK81805KES-01-[MH or T]-1

Overview

TopologyBuck Converter
Input voltage3.5-36 V
Switching frequency400-2500 kHz
Output 15 V / 2.5 A

Typical applications

More information

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Flammability Rating
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 7.62 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
–
Pins3 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, 8 mm, UL94 V-2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length8 mm
Flammability RatingUL94 V-2 
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
PackagingBulk 
–Check availability