IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems A80601

High Power LED Driver with Pre-Emptive Boost for Ultra-High Dimming Ratio and Low Output Ripple

Overview

TopologySEPIC Buck-Boost Topology
Input voltage8-18 V
Output 114 V / 0.2 A
IC revision4

Description

The A80601 is a multi-output LED driver for automotive applications such as exterior lighting, heads-up display, and mid-size LCD backlighting. It implements a current-mode boost/SEPIC converter with gate driver for external N-channel MOSFET.The A80601 provides four integrated current sinks driving up to 210 mA per string. Multiple sinks can be paralleled together to achieve higher LED currents up to 840 mA. The IC operates from single power supply from 4.5 to 40 V; once started, it can continue to operate down to 4 V. This allows it to withstand stop/start, cold crank, and load dump conditions encountered in automotive systems.The A80601 can control LED brightness through an external PWM signal. By using the patented Pre-Emptive Boost control,an LED brightness contrast ratio of 15,000:1 can be achieved using PWM dimming at 200 Hz. A higher ratio of 150,000:1 is possible when using a combination of PWM and analog dimming.

Features

  • Automotive AEC-Q100 qualified
  • Enhanced fault handling for ASIL B system compliance
  • Wide input voltage range of 4.5 to 40 V for start/stop,cold crank, and load dump requirements
  • Operate in Boost or SEPIC mode for flexible output
  • Gate driver for external MOSFET to deliver higher output power
  • Four integrated LED current sinks, up to 210 mA each
  • Boost switching frequency synced externally or programmed from 260 kHz to 2.3 MHz
  • Programmable boost frequency dithering to reduce EMI
  • Advanced control allows minimum PWM on-time downto 0.3 μs, and avoids MLCC audible noises
  • LED contrast ratio: 15,000:1 at 200 Hz using PWM dimming alone, 150,000:1 when combining PWM and analog dimming
  • Excellent input voltage transient response even at lowest PWM duty cycle
  • Gate driver for optional P-channel MOSFET input disconnect switch
  • Extensive fault protection features

Typical applications

  • Automotive infotainment backlighting, Automotive heads-up display, Automotive interior and exterior lighting

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
n
IR(A)
IR 2(A)
ISAT1(A)
ISAT2(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MCRI SMT Molded Coupled Inductor, 22 µH, 22 µH

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 122 µH
Inductance 222 µH
Turns Ratio1:1 
Rated Current3.4 A
Rated Current 23.4 A
Saturation Current 18.1 A
Saturation Current 28.1 A
DC Resistance 195 mΩ
DC Resistance 295 mΩ
–Check availability