| Topology | Buck Converter |
| Input voltage | 12 V |
| Output 1 | 5 V |
| IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | RDC max.(mΩ) | fres(MHz) | Mount | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-PDF SMT Power Inductor, 7.2 µH, 7.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PDF SMT Power Inductor | Inductance7.2 µH | Rated Current7.9 A | Saturation Current6 A | DC Resistance12.8 mΩ | Self Resonant Frequency31 MHz | MountSMT | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |