| Topology | Buck Converter |
| Input voltage | 2.8-6 V |
| IC revision | A.0 |
The TPP05608 is a 6-V 6-A synchronous step-down converter with integrated power FETs.The TPP05608 employs current-mode topology to support various applications. With a wide range of switching frequency support, the device can reduce the inductor size. The high precision reference provides output voltage with <1% accuracy over temperature, which is especially useful for low-voltage loads.The TPP05608 has various diagnostics and protections such as undervoltage lock-out (UVLO), power good, current limit, and thermal shutdown.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR(V (DC)) | Endurance(h) | IRIPPLE(mA) | ILeak(µA) | DF(%) | Pitch(mm) | Ø D(mm) | L(mm) | Packaging | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 220 µF, 25 V (DC) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG5 Aluminum Electrolytic Capacitors | Capacitance220 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current235 mA | Leakage Current55 µA | Dissipation Factor14 % | Pitch3.5 mm | Diameter8 mm | Length11.5 mm | PackagingAmmopack | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |