IC manufacturers 3peak incorporated

IC manufacturers (104)

3peak incorporated TPM6505x/TPM6505xQ | Demoboard TPM6505x/TPM6505xQ

Automotive Grade 1-A Transformer Driver

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage2.25-5.5 V
Output 11 A
IC revisionA.0

Description

The TPM6505x/TPM6505xQ is an push-pull transformer driver family for isolated power supplies. It is an open loop center tapped transformer driver with voltage range from 2.25 V to 5.5 V. It is designed to optimize for EMC and noise performance.

Features

  • Lowside Center-tapped Transformer Driver
  • Automotive AEC-Q100 Grade-1 (TPM6505xQ Only)
  • Low-Noise, Low EMI with Spread Spectrum and Optimized Slew Rate
  • Support 2.25-V to 5.5-V Supply with 1-A Primary Side Current
  • Soft-Start and Current Limit Protection
  • Switching Frequency Options: 160 kHz, 400 kHz and2200 kHz
  • Synchronous Clock Input
  • Device Enable Input & 1-μA Shutdown Current
  • Over Temperature Protection
  • SOT23-6 Package

Typical applications

  • Automotive Isolated Power Supply; Isolated Power Supply for Interface Driver; Isolated Power Supply for Industrial Application

Products

Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750315240SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 5 V (DC) 5 1 Reinforced 150 - 800 46 1:1.1 440 5000 12.32 15.41 11.89 SMT
Order Code Data­sheet
750315240SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples